,Model##other##,Design Primary Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Primary Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Fan HP##Other##,Primary Air Connection Diameter##HVAC_Duct_Size##inches,Induced Air Connection Width##HVAC_Duct_Size##inches,Induced Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Number of Poles##other##,Length##length##inches,Width##length##inches,Height##length##inches,Primary Air Connection Length##length##inches,Sound Attenuator Length##Length##Inches,Supply Air Offset Bottom##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Supply Air Connection Offset Front##length##inches,Supply Fan HP##Electrical_Power##Horsepower,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
"Size 1, Opt 4"" Primary Air Dia, No ECM",MQFVI500,45,270,137,550,1/8 HP,4,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 1, Opt 5"" Primary Air Dia, No ECM",MQFVI500,45,270,137,550,1/8 HP,5,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 1, Std 6"" Primary Air Dia, No ECM",MQFVI500,105,600,137,550,1/8 HP,6,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 1, Opt 8"" Primary Air Dia, No ECM",MQFVI500,190,1100,137,550,1/8 HP,8,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 1, Opt 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,137,550,1/8 HP,10,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 4"" Primary Air Dia, No ECM",MQFVI500,45,270,230,775,1/6 HP,4,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 5"" Primary Air Dia, No ECM",MQFVI500,45,270,230,775,1/6 HP,5,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 6"" Primary Air Dia, No ECM",MQFVI500,105,600,230,775,1/6 HP,6,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Std 8"" Primary Air Dia, No ECM",MQFVI500,190,1100,230,775,1/6 HP,8,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,230,775,1/6 HP,10,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 2, Opt 12"" Primary Air Dia, No ECM",MQFVI500,430,1965,230,775,1/6 HP,12,15,16,16,15,1,36,30,17.5,5.125,16,0.75,32,6.5,12,2.5,0.167,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 4"" Primary Air Dia, With ECM",MQFVI500,45,270,400,1200,1/2 HP,4,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 4"" Primary Air Dia, No ECM",MQFVI500,45,270,120,1225,1/4 HP,4,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 5"" Primary Air Dia, With ECM",MQFVI500,45,270,400,1200,1/2 HP,5,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 5"" Primary Air Dia, No ECM",MQFVI500,45,270,120,1225,1/4 HP,5,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 6"" Primary Air Dia, With ECM",MQFVI500,105,270,400,1200,1/2 HP,6,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 6"" Primary Air Dia, No ECM",MQFVI500,105,600,120,1225,1/4 HP,6,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 8"" Primary Air Dia, With ECM",MQFVI500,190,1100,400,1200,1/2 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 8"" Primary Air Dia, No ECM",MQFVI500,190,1100,120,1225,1/4 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Std 10"" Primary Air Dia, With ECM",MQFVI500,290,1700,400,1200,1/2 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Std 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,120,1225,1/4 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 12"" Primary Air Dia, With ECM",MQFVI500,430,2500,400,1200,1/2 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 12"" Primary Air Dia, No ECM",MQFVI500,430,1965,120,1225,1/4 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 14"" Primary Air Dia, With ECM",MQFVI500,550,3250,400,1200,1/2 HP,14,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 3, Opt 14"" Primary Air Dia, No ECM",MQFVI500,550,3250,120,1225,1/4 HP,14,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,6.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 8"" Primary Air Dia, No ECM",MQFVI500,190,1100,490,1575,1/4 HP,8,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,4.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Opt 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,490,1575,1/4 HP,10,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,4.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 4, Std 12"" Primary Air Dia, No ECM",MQFVI500,430,1965,490,1575,1/4 HP,12,19,16,20,17.5,1,40,36,17.5,5.125,20,0,32,6.5,12,4.25,0.25,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,790,1800,1/3 HP,10,19,20,20,17.5,1,40,40,20,5.125,20,0.75,32,6.5,12,5,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 12"" Primary Air Dia, No ECM",MQFVI500,430,2500,790,1800,1/3 HP,12,19,20,20,17.5,1,40,40,20,5.125,20,0.75,32,6.5,12,5,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Std 14"" Primary Air Dia, No ECM",MQFVI500,550,3250,790,1800,1/3 HP,14,19,20,20,17.5,1,40,40,20,5.125,20,0.75,32,6.5,12,5,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 5, Opt 16"" Primary Air Dia, No ECM",MQFVI500,750,4400,790,1800,1/3 HP,16,19,20,20,17.5,1,40,40,20,5.125,20,0.75,32,6.5,12,5,0.3333,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 10"" Primary Air Dia, With ECM",MQFVI500,290,1700,760,2500,1 HP,10,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 10"" Primary Air Dia, No ECM",MQFVI500,290,1700,760,2160,1/2 HP,10,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 12"" Primary Air Dia, With ECM",MQFVI500,430,2500,760,2500,1 HP,12,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 12"" Primary Air Dia, No ECM",MQFVI500,430,2500,760,2160,1/2 HP,12,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 14"" Primary Air Dia, With ECM",MQFVI500,550,3250,760,2500,1 HP,14,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Opt 14"" Primary Air Dia, No ECM",MQFVI500,550,3250,760,2160,1/2 HP,14,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Std 16"" Primary Air Dia, With ECM",MQFVI500,750,4400,760,2500,1 HP,16,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 6, Std 16"" Primary Air Dia, No ECM",MQFVI500,750,4400,760,2160,1/2 HP,16,23,20,22,18,1,42,42,20,5.125,24,0.75,32,6.5,12,5.5,0.5,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Opt 12"" Primary Air Dia, No ECM",MQFVI500,430,4400,1850,3125,1 HP,12,23,20,30,18,1,42,42,20,5.125,24,0,32,6.5,12,4,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Opt 14"" Primary Air Dia, No ECM",MQFVI500,550,4400,1850,3125,1 HP,14,23,20,30,20,1,42,42,20,5.125,24,0,32,6.5,12,4,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 7, Std 16"" Primary Air Dia, No ECM",MQFVI500,750,4400,1850,3125,1 HP,16,23,20,30,20,1,42,42,20,5.125,24,0,32,6.5,12,4,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog